Here’s the page we think you wanted. See search results instead:


Contact an Expert

11667L DC to 2 GHz Power Splitter with BNC connector

Sold By:

Starting From US$ 414

Typical Configuration  

Typical Configuration

11667L Power Splitter, DC-2 GHz, BNC, 50 ohm

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF performance

  • Equivalent output SWR: 1.78
  • Maximum input power: 0.5 W
  • Insertion loss: 6.6 dB
  • Tracking between any two ports: <0.2 dB


The Keysight 11667L is a 50 ohm two-resistor type power splitter with BNC connectors. It is used with the E5061B network analyzer for power distribution network applications, such as DC-DC converter output impedance measurements with shunt-thru method (100 Hz to 10 MHz). It provides excellent amplitude (<0.2 dB) and phase tracking (+/-3), ensures highly accurate power splitting and low SWR minimizes measurement uncertainty.