Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 2,586

Typical Configuration

V3500A Handheld RF Power Meter, 10 MHz to 6 GHz

  • V3500A-CA1 USB cable type-A to mini-B, 2.5 meter (8.2 ft)
  • R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
  • W4100-3MW Warranty, 3mth for included accessories

Typically Configured Price US$ 2,586

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Broad 10MHz to 6GHz frequency range enables use in a wide variety of applications
  • Wide dynamic range of -63dBm to +20dBm
  • Integrated power sensor eliminates the need to carry a separate power sensor
  • Internal power reference enable self calibration
  • Absolute accuracy as good as ±0.21dB
  • Powered from batteries, AC-DC converter module or a computer via USB interface

Description

The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in both field and manufacturing applications. With an absolute accuracy as good as ±0.21dB, a wide frequency range of 10MHz to 6GHz, and a measurement range of -63dBm to +20dBm, the V3500A is suitable for a wide variety of RF measurement applications. Its built-in power sensor eliminates the need for users to carry both an instrument and a separate sensor module. Truly portable, the V3500A fits easily into your hand or a toolkit. An optional belt loop holster or carrying case with shoulder strap is also available. To optimize flexibility, it is capable of drawing operating power from batteries, an AC-DC converter module, or a computer via USB interface.

Keysight Technologies F and S Award Logo