V3500A Handheld RF Power Meter
Sold By: |
|
---|
Typical Configuration
Typical Configuration
V3500A Handheld RF Power Meter, 10 MHz to 6 GHz
- R-55D-001-3Z KeysightCare Technical Support - 3 years
- V3500A-CA1 USB cable type-A to mini-B, 2.5 meter (8.2 ft)
- R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years
- W4100-3MW Warranty, 3mth for included accessories
Prices for: Suomi
* Prices are subject to change without notice. For pricing or a quote you can also call 0800 523252.
Key Features & Specifications
- Broad 10MHz to 6GHz frequency range enables use in a wide variety of applications
- Wide dynamic range of -63dBm to +20dBm
- Integrated power sensor eliminates the need to carry a separate power sensor
- Internal power reference enable self calibration
- Absolute accuracy as good as ±0.21dB
- Powered from batteries, AC-DC converter module or a computer via USB interface
Description
The V3500A Handheld RF Power Meter is a compact, handheld instrument that makes accurate RF power measurements in both field and manufacturing applications. With an absolute accuracy as good as ±0.21dB, a wide frequency range of 10MHz to 6GHz, and a measurement range of -63dBm to +20dBm, the V3500A is suitable for a wide variety of RF measurement applications. Its built-in power sensor eliminates the need for users to carry both an instrument and a separate sensor module. Truly portable, the V3500A fits easily into your hand or a toolkit. An optional belt loop holster or carrying case with shoulder strap is also available. To optimize flexibility, it is capable of drawing operating power from batteries, an AC-DC converter module, or a computer via USB interface.
For more information about Power Meter and Power Sensor, please visit Power Meter & Power Sensor