Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- Supports USB 3.0 and USB 3.1
- Complete and accurate receiver characterization with calibrated jitter and stress injection
- Error analysis of 8b/10b and 128b/132b coded and retimed patterns
- Supports many popular serial bus standards such as USB, PCI Express®, SATA and DisplayPort testing
- Simplified, fast & & accurate compliance testing
Description
USB 3.1 is an update of the well-established, widespread standard driven by USB Implementers Forum, Inc., a non-profit corporation founded by the group of companies that developed the Universal Serial Bus (USB) specification. USB 3.1 is also known as SuperSpeedPlus USB and USB 3.0 as SuperSpeed.
Keysight offers USB 3.0 / 3.1 test solutions for transmitter and receiver test, comprised of an Infiniium oscilloscope and an error checker and pattern generator based on the J-BERT high-performance BERT Family, and the N5990A test automation software platform. USB receiver jitter tolerance testing became mandatory with the release of the USB 3.0 specification.
Accurate & repeatable receiver characterization
The J-BERT pattern generators allow link training sequences to bring the host or device into loopback mode. J-BERTs can create stress conditions even beyond margins without external sources. It has built-in, calibrated sources for sinusoidal jitter (SJ) and random jitter (RJ) as well as Spread Spectrum Clocking. Adjustable de-emphasis is available on the J-BERT M8020A output stages. The J-BERT N4903B can be extended with the N4916B De-emphasis Signal Converter or both of its data outputs can be combined to provide de-emphasized signals.
Simplified receiver test setup with less boxes and special pattern application modes
To analyze retimed and coded data from USB 3.x devices J-BERTs are equipped with built-in CDR and offer the SER analysis option which filters SKPs and SKP OS. For USB 3.0 8b/10b coded data signals J-BERT analyzers perform symbol error counting but also provide additional counters for disparity error, SKP symbosl as well as illegal symbols for debug purposes.
For USB 3.1 128b/132b coded data signals the J-BERT M8020A offers next to error counters a very useful modified SKP OS counter. Unlike most common BERT systems the J-BERT M8020A performs scrambling and de-scrambling in hardware and offers special pattern modes for 8b/10b (USB 3.0 and USB 3.1 gen1, PCIe 2.5GT/s, SATA 1.5G, 3G and 6G, SAS 1.5G, 3G, 6G and 12G), 128b/130b (PCIe 8GT/s and 16GT/s) and 128b/132b (USB 3.1 gen2) with a granularity fitting the target application. This simplifies pattern sequence and pattern setup greatly.
Get confidence in your device’s RX performance
Keysight’s USB 3.0 RX test solution based on the J-BERT N4903B and J-BERT M8020A are used for USB 3.0 RX compliance testing at the official USB-IF compliance workshops as well as by many authorized test labs around the world. By using a J-BERT USB 3.x RX test solution in your lab you gain confidence in your device’s performance for compliance testing for certification at compliance workshops as well as authorized test labs.
Protect your investment
J-BERT supports testing of multiple popular serial bus interfaces, such as PCIe, SATA, SAS 12G, DisplayPort, Fibre Channel, 10GbE. It offers upgradeable options to fit future test needs, including upgrades to next speed class of 12.5 Gb/s and 14.2 Gb/s
Recommended Configuration
With J-BERT N4903B | With J-BERT M8020A | |
---|---|---|
USB 3.0 |
N4903B with -C07 or -C13, -J10, -J11, -A02 N4916B (alternatively N4903B-002, 2x 11636C, 2x N4915A-012) N4915A-010 N5990A-102, -010 |
M8020A-BU2 M8041A-C16, -0S2, -0G3, -0G4, (-0G2) M8070A-0TP N5990A-102, -010 |
USB 3.1 (prelim.) |
Add N4903B-A03/-U03 Other: TBD |
Same as for USB 3.0. Requires M8070A SW rev 1.5.x or later. |
Streamlined receiver test setup for USB3.0 and 3.1 with J-BERT M8020A
Accurate USB 3.0 Receiver Test Setup with J-BERT N4903B and N4916B, expandable to USB3.1
For the complete Keysight test offering for USB3 see: www.keysight.com/find/usb
PCIe® - PCI Express and PCIe are registered trademarks of PCI-SIG
Keysight RF and Digital Learning Center - A commitment to learning with industry experts