Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configuration typique  

Configuration typique

N5432C Flexray measurements triggering and decode, fixed perpetual license

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Related Products & Solutions

  • InfiniiVision 5000 Series Oscilloscopes [Discontinued] 

    InfiniiVision 5000 Series Oscilloscopes [Discontinued]

    • 100 MHz to 500 MHz
    • 6 DSO models
    • 6.3-inch display
    • 100,000 waveforms/sec update rate
    • Standard 8Mpts memory

  • CAN_LIN for the M5424A N5424A CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS) 

    N5424A CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS)

    CAN/LIN Automotive Triggering and Decode Option for 6000 and 7000 Series oscilloscopes provide serial triggering and responsive, time-aligned, on-screen decode of the CAN and LIN serial busses.