Here’s the page we think you wanted. See search results instead:


Contact an Expert

Typically Configured Price US$ 6,760

Typical Configuration

E4362A Solar Array Simulator DC Module 0-130V, 5A, 600W

  • E4362A-J04 Solar Array Simulator DC Module 170V, 3.8A, 600W
  • R-51B-001-C Return to Keysight Warranty - 1 year

Typically Configured Price US$ 6,760


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Output Ratings (Simulator and Table Modes)

  • Max. Power: 596 W
  • Voc Max.: 170 V
  • Isc Max.: 3.8 A

Output Ratings (Fixed mode)

  • Max Power: 596 W
  • V rated: 0-157 V
  • I rated: 0-3.8 A

Programming Accuracy at 22°C ±5°C

  • Voltage (Fixed Mode): 0.075% + 65 mV
  • Current (Fixed Mode): 0.2% + 8 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage rms, p-p (Simulator/Table Mode): 32 mV rms, 250 mV p-p
  • Voltage rms, p-p (Fixed Mode): 40 mV rms, 195 mV p-p
  • Current rms, p-p (Fixed Mode): 2.5 mA rms, 19 mA p-p


The Keysight E4362A-J04 is a special option that is added to the standard E4362A dc power source. The price listed is for the special option only and you must also order the standard product E4362A

The Keysight E4362A-J04 is a 596W solar array simulator DC power module that simulates the output characteristics of a solar array. The E4362A-J04 is primarily a current source with very low output capacitance. It offers fast I-V curve changes allowing you to accurately simulate the output of different solar arrays under various environmental conditions (ex. temperature, age, eclipse, spin etc.). The E4360 gives you the flexibility to operate it in two ways:

  • Input the four key operational parameters (Voc, Isc, Vmp, Imp) needed for the SAS to internally create an I-V curve of a solar array
  • Download a user defined table for the I-V curve of the solar array

This module works with the Keysight E4360A Modular Solar Array Simulator (SAS) Mainframe which can hold up to two modules and saves rack space with its 2U high size. LAN, USB, and GPIB interfaces are standard.

To simplify test system software development, the 14360A System Control Tool software package is shipped free with every E4360A SAS mainframe. This software simplifies the programming and control of multiple SASs. It allows a single function call to setup and control up to 100 E4360 outputs in a SAS system. Learn about all the new capabilities for Keysight 14360A System Control Tools Software

The E4360 SAS is available as a standalone off-the-shelf instrument and is also available from Keysight integrated into a full turn key solar array simulator system configured to your exact specification with all the instruments and the software integrated and installed. Learn more about the Keysight Solar Array Simulator Turn Key System