Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1583B AC Current Clamp

Sold By:

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Dual range (40A and 400A) AC current clamp.
  • 10mV/A and 1mV/A output.
  • CAT III 600V OV protection.
  • BNC-to-banana plug provided for use with DMMs.
  • To be used with Keysight handheld digital multimeters and handheld oscilloscopes.

Description

The U1583B current clamp is your dual range AC current clamp to enable taking current readings without breaking the circuit being measured. Its 40A and 400A dual range gives you the flexibility you need in a single instrument, to be used on either a Keysight handheld digital multimeter or handheld oscilloscope.