Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1586B Temperature Module

Sold By:

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • K-type bead probe supplied.
  • Measures -50°C ~ 1000°C / -58°F ~ 1832°F.
  • Slider switch to measure in °C or °F.
  • 1 mV/°C or 1mV/°F output.
  • Either Alkaline or Carbon-Zinc single standard 9V battery needed.
  • To be used with Keysight handheld oscilloscopes or handheld digital multimeters.

Description

The U1586B temperature adapter expands the capabilites of your handheld oscilloscope or handheld digital multimeter to measure temperature, either in °C of °F. To be used with a K-type bead thermocouple, and with approximately 1600 hours battery life with an alkaline battery, this adapter ensures you get the most out of your handheld scope or DMM purchase.