Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U9080A LTE FDD Measurement Application for EXT

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Features

  • Fast one-button, standard-based measurements with pass/fail tests
  • Superior measurement speed for manufacturing with multiple measurements from a single acquisition using the EXT sequencer
  • Supports per Dec 2009 (2009-12) release of 3GPP standard

Measurements

  • User equipment (UE): EVM, frequency error, I/Q offset, spectrum flatness, in-band emissions
  • Channel power, occupied BW, ACP, and spectrum emission mask
  • Multiple color coded result views: EVM vs. subcarrier, EVM vs. symbol, EVM vs. slot, EVM, vs. resources block (RB), detected allocations (subcarrier vs. symbol), error summary table, frame summary table, and more

Other Features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface

Description

The U9080A LTE FDD measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test.