Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U9073A W-CDMA/HSPA+ Measurement Application for EXT

Sold By:

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Fast one-button, standard-based measurements with pass/fail tests
  • Superior measurement speed for manufacturing with multiple measurements from a single acquisition using the EXT sequencer
  • W-CDMA, HSPA, and HSPA+ per 3GPP release 99 to 8

W-CDMA Measurements

  • Auto-detection and analysis of W-CDMA channels and signals
  • EVM, peak code domain error, frequency error, code domain power, plus more
  • Channel power, ACP, occupied bandwidth, ACP, spectrum emission mask
  • PRACH power and slot power measurements

HSPA (HSDPA/HSUPA) / HSPA+ Measurements

  • Auto-detection and analysis of 4PAM-I/Q (16QAM) E-DPDCH, 64QAM HS-PDSCH, plus preset for test model 6
  • HS-DPCCH, E-DPCCH and E-DPDCH auto detection, and power beta calculations with DPCH/E-DPCH configuration settings
  • EVM, peak code domain error, frequency error, code domain power, plus more
  • Channel power, ACP, occupied bandwidth, ACP, spectrum emission mask

Other Features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface

Description

The U9073A W-CDMA/HSPA+ measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test. The EXT's flexible test sequencer allows calibration and verification to be performed by high speed single acquisition and use multiple measurement techniques for faster analysis and breakthrough testing speed.

Related Industries & Technologies