Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U9063A Analog Demodulation Measurement Application for EXT

Sold By:

Configure

Prices for: Uruguay

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Features

  • Fast one-button, measurements with pass/fail tests

Measurements

  • Modulations analysis for AM, FM and PM signals
  • Analyze analog modulation signals with a selection of detectors: Peak+, Peak-, (Pk-Pk)/2 and RMS
  • View RF spectrum, demodulated waveform, AF (modulating signal) spectrum, and demodulation metrics table at the same time with quad view
  • Play the modulating signal over a speaker (sometimes referred to as "tune and listen")

Other Features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface 

Description

The U9063A analog demodulation measurement application for the EXT Wireless Communications Test Set provides easy-to-use, one-button measurements to analyze analog modulated signals such as AM, FM, and PM. The application provides demodulated waveform, AF spectrum, RF spectrum, and demodulation metrics with unprecedented measurement speed. It also allows you to listen to the demodulated signal through a speaker for additional insight on the signal.