U9063A Analog Demodulation Measurement Application for EXT
Sold By: |
|
---|
Prices for: Malta
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
Features
- Fast one-button, measurements with pass/fail tests
Measurements
- Modulations analysis for AM, FM and PM signals
- Analyze analog modulation signals with a selection of detectors: Peak+, Peak-, (Pk-Pk)/2 and RMS
- View RF spectrum, demodulated waveform, AF (modulating signal) spectrum, and demodulation metrics table at the same time with quad view
- Play the modulating signal over a speaker (sometimes referred to as "tune and listen")
Other Features
- License key upgradeable
- Transportable license
- SCPI remote user interface
Description
The U9063A analog demodulation measurement application for the EXT Wireless Communications Test Set provides easy-to-use, one-button measurements to analyze analog modulated signals such as AM, FM, and PM. The application provides demodulated waveform, AF spectrum, RF spectrum, and demodulation metrics with unprecedented measurement speed. It also allows you to listen to the demodulated signal through a speaker for additional insight on the signal.