Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

U1213A True RMS 1000A AC/DC Clamp Meter Pro

  • U1213A-B01 Battery - Non-rechargeable 9V
  • W4100A-3MW Warranty, 3mth for included accessories
  • U1213A-ABA English language quick start guide, printed
  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U1213A-ABA English language quick start guide, printed
U1213A-MQG Multi-lingual quick start guide JPN, POR, ITA, T/S CHN, KOR, GER, SPA and FRE
U1115A
Bluetooth class 1 (100meter) remote logging display 

Bluetooth class 1 (100meter) remote logging display

U1115A
  • Extended measurement distance of up to 100-meters (Bluetooth® Class 1)
  • View readings of up to 4 handheld meters simultaneously
  • Compatible with Keysight U1177A/U11117A IR-to-Bluetooth Adapter
U1115A-AB0 Taiwan- Traditional Chinese operating instruction
U1115A-AB1 Korea - Korean operating instruction
U1115A-AB2 China - Simplified Chinese operating instruction
U1115A-ABA Operating Instruction Manual in English, Printed
U1115A-ABD Germany - German operating instruction
U1115A-ABE Spain - Spanish operating instruction
U1115A-ABF France - French operating instruction
U1115A-ABJ Japan - Japanese operating instruction
U1115A-ABP Portugal - Portugese operating instruction
U1115A-ABZ Italy - Italian operating instruction
U1115A-AKT Russia - Russian operating instruction
U1117A
Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi 

Infrared (IR)-to-Bluetooth class 1 (100meter) adapter with Mfi

U1117A
  • Up to 100-meters operating range (Bluetooth Class 1)
  • Compatible with iOS/ Android based smart devices
  • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester
     
U1117A-AB0 Taiwan- Traditional Chinese operating instruction
U1117A-AB1 Korea - Korean operating instruction
U1117A-AB2 China - Simplified Chinese operating instruction
U1117A-ABA Operating Instruction Manual in English, Printed
U1117A-ABD Germany - German operating instruction
U1117A-ABE Spain - Spanish operating instruction
U1117A-ABF France - French operating instruction
U1117A-ABJ Japan - Japanese operating instruction
U1117A-ABP Portugal - Portugese operating instruction
U1117A-ABZ Italy - Italian operating instruction
U1117A-AKT Russia - Russian operating instruction
U1118A
Remote connectivity kit (100meter) with U1115A and U1117A 

Remote connectivity kit (100meter) with U1115A and U1117A

U1118A
  • Combination of U1117A IR-to-Bluetooth® and U1115A Remote Logging Display
  • View and log test measurement data on handheld digital multimeters (DMMs) or clamp meters
  • Extended measurement distance of up to 100 meters*
  • View readings of up to 4 handheld meters simultaneously
  • 60,000 points interval logging
U1162A
Alligator clip 

Alligator clip

U1162A
U1162A Alligator Clips.
U1163A
Grabbers, SMT 

Grabbers, SMT

U1163A
The U1163A consists of one pair (red and black) of SMT grabbers. Recommended for use with Keysight standard test leads.
U1164A
Test probes, fine tip 

Test probes, fine tip

U1164A
U1164A Fine Tip Test Probes.
U1168B
Test lead kit 

Test lead kit

U1168B
  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating
  • Alligator clips, fine-tip test probes, SMT grabber, mini grabber
     
U1169A
Test Probe Leads (with 19-mm tips and 4-mm tips) 

Test Probe Leads (with 19-mm tips and 4-mm tips)

U1169A
The U1169A consists of one pair (red and black) of insulated test leads, one pair of test probes with 19-mm tips and another pair of test probes with 4-mm tips.
U1173B
IR-USB cable, all U1200 series handheld multimeter 

IR-USB cable, all U1200 series handheld multimeter

U1173B
  • Plug-and-play connection to PC via USB
  • Compatible with Handheld Meter Logger PC software


 

U1175A
Soft carrying case 

Soft carrying case

U1175A
  • 85 mm (D) x 120mm (W) x 290 mm (H)
U1176A
LED flash light 

LED flash light

U1176A
3-inch clip-on LED flashlight for DMM test probes to increase visibility
U1180A
T/C adapter + lead kit, J and K type 

T/C adapter + lead kit, J and K type

U1180A
Thermocouple adapter and lead kit for U series handheld digital multimeters.
U1181A
Immersion probe type K 

Immersion probe type K

U1181A
U1181A Immersion Temperature Probe for U Series handheld digital multimeters
U1182A
Surface probe, industrial 

Surface probe, industrial

U1182A
U1182A Industrial Surface Temperature Probe for U Series handheld digital multimeters
U1183A
Probe, air 

Probe, air

U1183A
U1183A Air Temperature Probe for U Series handheld digital multimeters
U1184A
Adaptor, temperature probe 

Adaptor, temperature probe

U1184A
U1184A Temperature Probe Adapter for U Series handheld digital multimeters
U1185A
Thermocouple (J-type) and adaptor 

Thermocouple (J-type) and adaptor

U1185A
U1185A Thermocouple (J-Type) and Temperature Probe Adapter for U Series handheld digital multimeters
U1186A
Thermocouple (K-type, 1m) and adapter 

Thermocouple (K-type, 1m) and adapter

U1186A
U1186A Thermocouple (K-Type) and Temperature Probe Adapter for U Series handheld digital multimeters
U1187A Thermocouple (K-type, 3.5m) and adapter

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5F Warranty Assurance Plan - Return to Keysight - 5 years
R-51B-001-F Return to Keysight Warranty - 3 years

Contact Keysight for option pricing.