Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

W1325BP Genesys Core, Synthesis, EM license

  • R-35B-001-A Node-locked license
  • R-36B-001-L 12 months upgrades and support - node-locked
    • E8900K-030 USB hardware key for EEsof 2011 or later version software and 64 bit OS

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Core Linear Simulation, Schematic, Layout, Instrument Link
  • EM Simulation
  • Complete circuit synthesis with custom filters, matching, mixers, equalizers, oscillators, signal control & PLL

Description

Genesys RF and Microwave Design SoftwareThe Genesys Core, Synthesis, EM bundle combines the power of the Genesys linear circuit design environment with the industry’s most capable 3D planar electromagnetic simulator (Momentum GXF) and the widest coverage of circuit synthesis applications so that designers of varying skill levels can quickly succeed at high performance design tasks.

The Genesys Core, Synthesis, EM bundle enables you to design and synthesize linear RF and Microwave circuit board components such as filters, multiplexers, amplifiers, combiners/dividers and printed antennas. The high-capacity, multi-threaded Momentum GXF electromagnetic simulator enables complete RF/microwave boards or large planar antenna arrays to be accurately simulated in the shortest time to reduce wasted failed board turns downstream.

This Genesys bundle is priced below any equivalent capabilities in the market to guarantee the highest performance and value for the RF and microwave board designers. Genesys is easy-to-learn and easy-to-use to deliver the fastest payback of engineering productivity in a fast-paced manufacturing-oriented design flow.

Why you need Genesys Core, Synthesis, EM Bundle

  • Wide range of application coverage for linear circuit component synthesis/design with accurate board layout proximity analysis to eliminate downstream hardware iterations
  • Lowest cost of ownership in the industry
  • Highest performance RF/Microwave circuit board design tool at its price point

Wide range of application coverage

Genesys Core, Synthesis, EM bundle provides an integrated environment for RF/MW circuit board and planar antenna designs to reduce project uncertainty, delays and risks while improving performance and yield. It includes:

  • Core design environment with linear and statistical simulation and optimization with powerful Mathlang data analysis, test instrument links, easy-to-use data display, layout, layout translators and 3D layout/EM data visualization
  • 11 Circuit Synthesis for passive and active components shorten routine design tasks from hours to minutes. Enables you to quickly explore alternative design approaches for cost vs. performance. For a complete listing, refer to Genesys Synthesis.
  • Momentum GXF Planar-3D EM Simulation for accurate, fast, high-capacity simulation of RF board layout proximity effects to eliminate wasteful hardware iterations during prototyping and manufacturing. Fully capable for analyzing printed antennas and antenna arrays
  • Momentum GXF Planar 3D EM simulator handles complex arbitrary layouts without rectangular grid restrictions to efficiently simulate planar antennas and antenna arrays

Lowest cost of ownership

  • A nodelocked license of Genesys Core, Synthesis, EM bundle including the first year of support and upgrades cost less than any competing equivalent capabilities in the industry. In fact, this is less than the cost of a single 1 year rental of many other RF/microwave board design tools. Genesys Core, Synthesis, EM bundle is also available as a time-based license to help reduce cash flow impact for projects with tight budgets.

Genesys RF and Microwave Design Software

Highest performance linear RF/Microwave circuit board design tool at its price point

  • Genesys Core, Synthesis, EM bundle beats other RF EDA platforms by providing more capabilities at a lower price, without compromising usability, quality, accuracy, or breadth of technology.
  • Genesys offers an affordable streamlined design experience for RF/microwave board engineers in an easy-to-install and manage tool without the complexity of administering enterprise level design flow automation.
  • For example, Genesys Core alone is packed with an almost unbelievable array of capabilities that would have cost many times more if bought separately elsewhere and without the benefit of integration. Not only does it include a proven easy-to-use RF schematic capture, layout and design management environment with test instrument links, but also powerful linear and statistical simulators with advanced optimization. Mathlang scripting language, as used by MATLAB, is fully supported in Genesys Core for unmatched data processing power. Genesys Core also provides free import/export layout translators (including Gerber, DXF/DWG, and GDSII) and interactive 3D layout viewer to prepare your PCB designs for EM simulation or downstream manufacturing.
  • By comparison, other RF EDA tools make RF-aware layout or test instrument link a specialized, optional capability.
  • Genesys Core, Synthesis, EM bundle provides a right-sized EDA solution that is both powerful and affordable for a wide range of RF/microwave circuit board designers.

Who can benefit from Genesys Core, Synthesis, EM Bundle

  • If you are an infrequent RF designer, Genesys Core, Synthesis, EM makes you immediately productive by converting design ideas into working implementations, which can then be refined with additional EM simulation of board proximity effects.
  • If you are an experienced RF designer, synthesis and EM simulation allows you to achieve more sophisticated designs, and turn them into robust commercial products.

What can I design with Genesys Core, Synthesis, Circuit, System?

  • High-performance and high-yield linear circuits manufactured on RF Boards, microwave hybrids, system modules, and other planar technologies
  • Filters, matching networks, power dividers, combiners, equalization, multiplexers and other passive networks
  • Small signal and low noise amplifiers
  • Planar antennas and antenna arrays
  • Custom Verilog-A behavioral models for accurate simulation and protected IP delivery
Key Building Blocks of the Genesys Core, Synthesis, EM Bundle
Building Block Description
Genesys Core  Core design environment, linear simulator, optimization, layout, 3D view, statistics
Genesys Synthesis Synthesis for passive and active components, includes Genesys Filter & Match
Genesys EM EM Planar 3D electromagnetic simulator (Momentum GXF)

Learn more about Genesys Key Building Blocks on the Genesys Product Structure & Options Summary.