Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 260

Typical Configuration  

Typical Configuration

U1211A True RMS 1000A AC clamp meter

  • U1211A-B01 Battery - non-rechargeable 9V
  • W4100A-3MW Warranty, 3mth for included accessories
  • U1211A-ABA Quick Start Guide in English, Printed
  • R-51B-001-F Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Handle large current - safely

  • 1000A True RMS AC current measurement
  • Small body and large jaw size up to 52mm
  • One-hand operation
  • Peak-hold with in-rush current measurement
  • Large backlit dual display
  • Capacitance measurement
  • Manual and auto-ranging for all measurements
  • CAT III 1000V and CAT IV 600V safety protection
  • Compatible with U1177A/U1117A IR-Bluetooth adapter for remote monitoring & datalogging


With the innovated Keysight handheld wireless solution, the U1210A series clamp meter is now compatible with the optional Keysight U1177A IR-to-Bluetooth adapter. This wireless capability enables measurements of large currents at a safe distance, and also eliminates the need to travel back and forth to electrical distribution rooms to check measurement results.

Measurements of electrical distribution cables can be challenging and risky. For cables up to two inches in diameter, the Keysight U1210 series handheld clamp meters enable high-current measurements without breaking the circuit. Unlike most clamp meters, they also include DMM capabilities—resistance, capacitance, frequency and temperature—to simplify troubleshooting during installation and maintenance. Best of all, they provide an extra layer of protection with CAT IV 600V and CAT III 1000 V safety ratings. Clamp on with the U1210 series and get convenience, versatility and the ability to handle big currents—safely.

MET/CAL® procedures for the product is available at Cal Lab Solutions , a third-party independent vendor.

Measure wirelessly and remotely with the Keysight Remote Link Solution

You can add Bluetooth connectivity to any Keysight handheld digital multimeters (DMMs) and clamp meters from the U1200 series. Just attach the U1117A Bluetooth adapter to the IR port of your Keysight handheld meter and download the complimentary Keysight Mobile Meter and Keysight Mobile Logger applications to your iOS or Android smart device. You’ll get to view measurements on your iOS or Android smart device wirelessly and remotely via Bluetooth technology. It's that easy!

If you are using the U1115A remote logging display, the U1117A IR-to-Bluetooth adapter allows you to safely measure, view and log test measurements with an extended range of up to 100 meters.

The Keysight Mobile Meter allows iOS or Android based smart devices to connect and control up to three handheld meters and view measurements from each connected handheld meter simultaneously.

The Keysight Mobile Logger lets you log data and it will provide trending graphs from as many as three handheld digital meters.

Click here to download the apps now!

Alternatively data logging and monitoring can also be performed with Keysight Handheld Meter Logger software using Windows based PC.