Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 171

Typical Configuration  

Typical Configuration

U1701B Capacitance meter, handheld, 11000 count, dual display

  • W4100A-3MW Warranty, 3mth for included accessories
  • U1701B-ABA English language quick start guide, printed
  • R-51B-001-F Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 11,000 counts resolution with dual display
  • Measurement range up to 199.99 mF
  • Visible and audible tolerance mode for easy capacitor sorting
  • Compare mode with 25 sets of non-volatile High/Low limit settings
  • Records Minimum, Maximum and Average readings
  • Relative mode and Data Hold function
  • PC connectivity with optional IR-USB cable
  • 3-year warranty standard with every unit

Description

Capacitance meters do not always need to be on the bench. Neither do they always need to strain your budget. Keysight’s new U1701A capacitance meter now puts the capacitance meter into the palm of your hand – while doing random checks across the production floor or performing checks at your inspection or sorting stations. With wide measurement range, and features to ease your sorting tasks, the U1701A puts a new level of convenience into the world of capacitance meters.

The U1701B handheld capacitance meter is now available, with the same outstanding performance and reliability of the U1701A, but in bright orange casing. Designed to give maximum visibility, the vivid color underlines Keysight commitment to safety in each of its handhelds.

Check out which handheld is the right one for you.

View showcase of the all-new orange handhelds.

Bench Top capacitance meter products:
E4981A Capacitance Meter