Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,064

Typical Configuration  

Typical Configuration

34972A LXI Data Acquisition Switch Unit with LAN and USB

  • 34972A-120 120-volt ac line selection
  • 34972A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

34972A-001 Mainframe without internal 6.5 digit DMM US$ -632
34972A-100 100-volt ac line selection US$ 0
34972A-120 120-volt ac line selection US$ 0
34972A-220 220-volt ac line selection US$ 0
34972A-240 240-volt ac line selection US$ 0
34972A-A6J ANSI Z540-1-1994 Calibration US$ 193
34972A-AB1 Korean Printed Manual Set (full documentation on CD-ROM) US$ 46
34972A-AB2 China: Simplified Chinese Printed Manual Set (full documentation on CD-ROM) US$ 46
34972A-ABA English Printed Manual Set (full documentation on CD-ROM) US$ 46
34972A-ABD German Printed Manual Set (full documentation on CD-ROM) US$ 46
34972A-ABF French Printed Manual Set (full documentation on CD-ROM) US$ 46
34972A-ABJ Japanese Printed Manual Set (full documentation on CD-ROM) US$ 46
34972A-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS US$ 0
34131A
Transit Case 

Transit Case

34131A

Price: US$ 355

The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches.
US$ 355
34161A
Accessory Pouch 

Accessory Pouch

34161A

Price: US$ 49

The Keysight 34161A Cordura pouch fits on top of the Keysight 34401A and 34420A mulitmeters, as well as the 34970A Data Acquistion/Switch Unit.
US$ 49
34190A
Rackmount Kit 

Rackmount Kit

34190A

Price: US$ 67

  • Rack cabinet: System II or System II Plus
US$ 67
34191A
2U Dual Flange Kit 

2U Dual Flange Kit

34191A

Price: US$ 63

2U Dual Flange Kit (includes two 2U flanges, screws, and nuts based on 5063-9212).
US$ 63
34194A
Dual Lock Link Kit 

Dual Lock Link Kit

34194A

Price: US$ 120

Dual Lock Link Kit based on 5061-8769.
US$ 120
34307A
Thermocouple Kit 

Thermocouple Kit

34307A

Price: US$ 125

  • 10 J-type thermocouples
  • 180 cm (72 inches) long
US$ 125
34308A
Thermistor Kit 

Thermistor Kit

34308A

Price: US$ 112

  • Qty 5, 0 to 75 degrees C Thermisters
  • Interchangeability: 0.1 degrees C
  • Termination: bare wire
  • 0.095” Diameter Max (2.4mm)
  • 32 AWG Tinned solid copper wire: 3.0”Min. (76 mm)
US$ 112
34830A
BenchLink DataLogger Pro software for 34970A, 34972A - fixed, perpetual license 

BenchLink DataLogger Pro software for 34970A, 34972A - fixed, perpetual license

34830A

Price: US$ 857

BenchLink Data Logger Pro software offers advanced data logging and decision making with no programming required.
US$ 857
34901A
20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A 

20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A

34901A

Price: US$ 548

The Keysight 34901A module for the 34970A/34972A Data Acquisition/Switch Unit is the most versatile multiplexer for general purpose scanning.
US$ 548
34902A
16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A 

16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A

34902A

Price: US$ 666

The Keysight 34902A module for the 34970A/34972A Data Acquisition/Switch Unit employs reed relays to achieve scan rates up to 250 channels-per-second.
US$ 666
34903A
20 Channel Actuator/GP Switch Module for 34970A/34972A 

20 Channel Actuator/GP Switch Module for 34970A/34972A

34903A

Price: US$ 472

The Keysight 34903A is a general-purpose switch module for the 34970A/34972A Data Acquisition/Switch Unit.
US$ 472
34904A
4 x 8 Two-Wire Matrix Module for 34970A/34972A 

4 x 8 Two-Wire Matrix Module for 34970A/34972A

34904A

Price: US$ 591

The Keysight 34904A module for the 34970A/34972A Data Acquisition/Switch Unit gives you the most flexible connection path between your device under test and your test equipment.
US$ 591
34905A
2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A 

2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A

34905A

Price: US$ 863

The Keysight 34905A RF multiplexer module for the 34970A/34972A Data Acquisition/Switch Unit offers broadband switching capabilities for high-frequency and pulsed signals.
US$ 863
34906A
2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A 

2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A

34906A

Price: US$ 863

The Keysight 34906A RF multiplexer module for the 34970A/34972A Data Acquisition/Switch Unit offers broadband switching capabilities for high-frequency and pulsed signals. .
US$ 863
34907A
Multifunction Module for 34970A/34972A 

Multifunction Module for 34970A/34972A

34907A

Price: US$ 442

The Keysight 34907A module for the 34970A/34972A Data Acquisition/Switch Unit allows great flexibility for a variety of sense and control application.
US$ 442
34908A
40 Channel Single-Ended Multiplexer Module for 34970A/34972A 

40 Channel Single-Ended Multiplexer Module for 34970A/34972A

34908A

Price: US$ 564

Use the Keysight 34908A module for the 34970A/34972A Data Acquisition/Switch Unit for the greatest density in common-low applications, such as battery test, component characterization, and benchtop testing.
US$ 564
82357B
USB/GPIB Interface High-Speed USB 2.0 

USB/GPIB Interface High-Speed USB 2.0

82357B

Price: US$ 594

The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.
US$ 594
BV0006B BenchVue Data Acquisition App US$ 0
E8900-D10 USB read-only licensing dongle - FLEX10 US$ 163

Prices are subject to change without notice.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 410
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 772
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years US$ 677
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years US$ 1,278
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years call
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years call
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years US$ 86
R-D4B-001-L 12-months, node-locked license, KeysightCare software support subscription US$ 79
R-D4B-002-L 12-months, floating (single site) license, KeysightCare software support subscription US$ 111
R-D4B-004-L 12-months, transportable license, KeysightCare software support subscription US$ 103
R-D4B-005-L 12-months, USB portable license, KeysightCare software support subscription US$ 103
R-D5B-001-A Node-locked perpetual license US$ 209
R-D5B-002-B Floating (single site) perpetual license US$ 293
R-D5B-004-D Transportable perpetual license US$ 272
R-D5B-005-E USB portable perpetual license US$ 272
R-D6B-001-L KeysightCare software support subscription, node-locked - 12 months US$ 31
R-D6B-002-L KeysightCare software support subscription, floating (single site) - 12 months US$ 44
R-D6B-004-L KeysightCare software support subscription, transportable - 12 months US$ 41
R-D6B-005-L KeysightCare software support subscription, USB portable - 12 months US$ 41

Prices are subject to change without notice.

Related Software Products

  • BenchLink Data Logger 3 Software 34825A BenchLink Data Logger 3 Software for 34970A/34972A [Discontinued] 

    34825A BenchLink Data Logger 3 Software for 34970A/34972A [Discontinued]

    The Keysight BenchLink Data Logger 3 software provides a convenient way to collect and analyze your data. The software is a Windows®-based application that uses a familiar spreadsheet environment to define measurement data to be collected.

  • BenchLink Data Logger Pro with Multiple Scans and Decision Making 34830A BenchLink Data Logger Pro Software for 34970A/34972A 

    34830A BenchLink Data Logger Pro Software for 34970A/34972A

    BenchLink Data Logger Pro software offers advanced data logging and decision making with no programming required.

Related Products & Solutions

  • 34970A Data Acquisition / Data Logger Switch Unit 34970A Data Acquisition / Data Logger Switch Unit 

    34970A Data Acquisition / Data Logger Switch Unit

    • 3-slot mainframe with built-in GPIB and RS232 interfaces
    • 6 1/2-digit (22-bit) internal DMM, scanning up to 250 channels per second
    • 8 switch and control plug-in modules to choose from

  • 34980A Multifunction Switch/Measure Unit 34980A Multifunction Switch/Measure Unit 

    34980A Multifunction Switch/Measure Unit

    • 8-slot mainframe, choice of 21-plug-in modules
    • Built-in 6 ½ digit DMM
    • Up to 1000 ch/s
    • LAN, USB, and GPIB
    • Built-in Web interface