Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

34972A LXI Data Acquisition Switch Unit with LAN and USB

  • 34972A-120 120-volt ac line selection
  • 34972A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • 3-slot mainframe with USB and LAN
  • 6 1/2-digit (22-bit) internal DMM, scanning up to 250 channels per second
  • 8 switch and control plug-in modules to choose from
  • Built-in signal conditioning measures thermocouples, RTDs and thermistors, AC/DC volts and current; resistance; frequency and period
  • 50k readings of non-volatile memory holds data when power is removed
  • Hi/LO alarm limits on each channel, plus 4 TTL alarm outputs
  • A BenchVue software license (BV0006B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences

Description

The Keysight 34970A data acquisition / data logger switch unit consists of a three-slot mainframe with a built-in 6 1/2 digit digital multimeter. Each channel can be configured independently to measure one of 11 different functions without the added cost or hassles of signal-conditioning accessories. Choose from eight optional plug-in modules to create a compact data logger, full-featured data acquisition system or low-cost switching unit. On-module screw-terminal connections eliminate the need for terminal blocks and a unique relay maintenance feature counts every closure on every switch for easy, predictable relay maintenance. Our most popular module 34901A features a built-in thermocouple reference and 20 two-wire channels.

Keysight’s BenchVue DAQ Control and Analysis app is available for use with the DAQ970A, 34970A, 34972A and 34980A. BenchVue gives you an intuitive interface for test configuration and real-time data display and analysis. Setup and make measurements quickly, export data or log and view real-time measurements with a variety of display types to interpret your data faster. BenchVue Software also supports many other Keysight instruments giving you a single interface for Keysight’s most popular instruments.

Microsoft and Windows are U.S. registered trademark of Microsoft Corporation.

Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.

Notice: Keysight will discontinue the 34972A on June 1, 2020, and the last day to place order for this product is May 31, 2020. Keysight will continue to provide world-class product support for five years after its discontinuance. Keysight has recently launched the DAQ970A that is backward compatible with the 34972A.