Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U4329A Retention modules for U4322A Mid-bus probe 3.0 for PCIe 8 Gbps - kit of 5

Contact Keysight for option pricing.

R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0  

    E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0

    PCIe Analyzer, PCIe Exerciser and PCIe Jammer for PCIe 1.0 and PCIe 2.0

  • U4301A PCI Express® 3.0 Protocol Analyzer U4301A PCIe Analyzer [Discontinued] 

    U4301A PCIe Analyzer [Discontinued]

    • NVMe data analysis with data overview and detailed decoding
    • Detailed Performance analysis of throughput and response time
    • Lane view with packet highlighting to show the actual data on the bus

  • U4305A PCI Express® 3.0 Exerciser Card U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Discontinued] 

    U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Discontinued]

    • Pre-defined LTSSM tests to help validate the complex and hard to test state transitions of the DUT’s LTSSM
    • Detailed reporting to clearly define source of problem for faster debug
    • Easy to use test architecture, single click to run all tests
       

  • U4305A-021 Protocol Test Card 3.0 U4305A-021 Protocol Test Card 3.0 Software Licence [Obsolete] 

    U4305A-021 Protocol Test Card 3.0 Software Licence [Obsolete]

    • PCIe 3.0 specification link transaction compliance test tool 
    • Designed to the requirements of the PCI-SIG®
    • Test suite includes PCIe 2.0 and PCIe 3.0 protocol test cases
    • Supports PCIe 2.5Gb/s, 5Gb/s and 8Gb/s speeds
    • Requires N5316A test backplane
       

  • U4322A PCI Express® 3.0 Soft touch midbus probe U4322A PCIe mid-bus probe 

    U4322A PCIe mid-bus probe

    PCIe mid-bus probe with Keysight unique soft touch technology. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0

  • U4321A PCI Express® 3.0 Slot Interposer Probe U4321A PCIe Interposer Probe 

    U4321A PCIe Interposer Probe

    PCIe Interposer Probe for PCIe standard slot (card edge) probing. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0