Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4301A PCIe Analyzer

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Configure

M9502A
AXIe 2-Slot Chassis 

AXIe 2-Slot Chassis

M9502A
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
M9505A
AXIe 5-Slot Chassis 

AXIe 5-Slot Chassis

M9505A
M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

Related Software Products

  • no image available U4305A-1FP NVMe Emulation Package for Keysight’s U4305A PCIe Exerciser [Discontinued] 

    U4305A-1FP NVMe Emulation Package for Keysight’s U4305A PCIe Exerciser [Discontinued]

    • Performance analysis package for advanced throughput and response time
    • Transaction decoder with NVMe and PCIe transaction analysis
    • Advanced decoding and analysis of NVMe traffic

  • no image available U4301A-1FP Performance Analysis Package for NVMe and PCIe [Discontinued] 

    U4301A-1FP Performance Analysis Package for NVMe and PCIe [Discontinued]

    • Performance analysis package for advanced throughput and response time
    • Lane widths x1, x4, x8, and x16
    • Stimulus response testing with the addition of the U4305A protocol exerciser
       

  • no image available U4301A-3FP Transaction Decoder Package for NVMe and PCIe [Discontinued] 

    U4301A-3FP Transaction Decoder Package for NVMe and PCIe [Discontinued]

    • Transaction decoder with NVMe and PCIe transaction analysis
    • Advanced decoding and analysis of NVMe traffic
       

Related Products & Solutions

  • no image available E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0  

    E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0

    PCIe Analyzer, PCIe Exerciser and PCIe Jammer for PCIe 1.0 and PCIe 2.0

  • U4305A PCI Express® 3.0 Exerciser Card U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Discontinued] 

    U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Discontinued]

    • Pre-defined LTSSM tests to help validate the complex and hard to test state transitions of the DUT’s LTSSM
    • Detailed reporting to clearly define source of problem for faster debug
    • Easy to use test architecture, single click to run all tests
       

  • U4305A-021 Protocol Test Card 3.0 U4305A-021 Protocol Test Card 3.0 Software Licence [Obsolete] 

    U4305A-021 Protocol Test Card 3.0 Software Licence [Obsolete]

    • PCIe 3.0 specification link transaction compliance test tool 
    • Designed to the requirements of the PCI-SIG®
    • Test suite includes PCIe 2.0 and PCIe 3.0 protocol test cases
    • Supports PCIe 2.5Gb/s, 5Gb/s and 8Gb/s speeds
    • Requires N5316A test backplane
       

  • U4324A PCIe 3.0 Flying Lead Solder Down Probe U4324A PCIe 3.0 Flying Lead Solder Down Probe 

    U4324A PCIe 3.0 Flying Lead Solder Down Probe

    • Four channels per Flying Lead probe
    • Long life probe using replaceable solder down ZIF tips
    • U4301A GUI allows custom mapping by channel (direction and lane #)
    • Optional external reference clock input

  • U4322A PCI Express® 3.0 Soft touch midbus probe U4322A PCIe mid-bus probe 

    U4322A PCIe mid-bus probe

    PCIe mid-bus probe with Keysight unique soft touch technology. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0

  • U4321A PCI Express® 3.0 Slot Interposer Probe U4321A PCIe Interposer Probe 

    U4321A PCIe Interposer Probe

    PCIe Interposer Probe for PCIe standard slot (card edge) probing. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0