Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

M9502A
AXIe 2-Slot Chassis 

AXIe 2-Slot Chassis

M9502A
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
M9505A
AXIe 5-Slot Chassis 

AXIe 5-Slot Chassis

M9505A
M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

Related Software Products

  • no image available U4305A-1FP NVMe Emulation Package for Keysight’s U4305A PCIe Exerciser [Discontinued] 

    U4305A-1FP NVMe Emulation Package for Keysight’s U4305A PCIe Exerciser [Discontinued]

    • Performance analysis package for advanced throughput and response time
    • Transaction decoder with NVMe and PCIe transaction analysis
    • Advanced decoding and analysis of NVMe traffic

  • no image available U4301A-3FP Transaction Decoder Package for NVMe and PCIe [Discontinued] 

    U4301A-3FP Transaction Decoder Package for NVMe and PCIe [Discontinued]

    • Transaction decoder with NVMe and PCIe transaction analysis
    • Advanced decoding and analysis of NVMe traffic
       

  • no image available U4301A-1FP Performance Analysis Package for NVMe and PCIe [Discontinued] 

    U4301A-1FP Performance Analysis Package for NVMe and PCIe [Discontinued]

    • Performance analysis package for advanced throughput and response time
    • Lane widths x1, x4, x8, and x16
    • Stimulus response testing with the addition of the U4305A protocol exerciser
       

Related Products & Solutions

  • U4324A PCIe 3.0 Flying Lead Solder Down Probe U4324A PCIe 3.0 Flying Lead Solder Down Probe 

    U4324A PCIe 3.0 Flying Lead Solder Down Probe

    • Four channels per Flying Lead probe
    • Long life probe using replaceable solder down ZIF tips
    • U4301A GUI allows custom mapping by channel (direction and lane #)
    • Optional external reference clock input

  • U4322A PCI Express® 3.0 Soft touch midbus probe U4322A PCIe mid-bus probe 

    U4322A PCIe mid-bus probe

    PCIe mid-bus probe with Keysight unique soft touch technology. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0

  • U4321A PCI Express® 3.0 Slot Interposer Probe U4321A PCIe Interposer Probe 

    U4321A PCIe Interposer Probe

    PCIe Interposer Probe for PCIe standard slot (card edge) probing. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0

  • U4305A-021 Protocol Test Card 3.0 U4305A-021 Protocol Test Card 3.0 Software Licence [Obsolete] 

    U4305A-021 Protocol Test Card 3.0 Software Licence [Obsolete]

    • PCIe 3.0 specification link transaction compliance test tool 
    • Designed to the requirements of the PCI-SIG®
    • Test suite includes PCIe 2.0 and PCIe 3.0 protocol test cases
    • Requires N5316A test backplane
       

  • U4305A PCI Express® 3.0 Exerciser Card U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Discontinued] 

    U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Discontinued]

    • Pre-defined LTSSM tests to help validate the complex and hard to test state transitions of the DUT’s LTSSM
    • Detailed reporting to clearly define source of problem for faster debug
    • Easy to use test architecture
       

  • no image available E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0 [Discontinued] 

    E2960B Series PCIe Test Solutions for PCIe 1.0 and PCIe 2.0 [Discontinued]

    PCIe Analyzer, PCIe Exerciser and PCIe Jammer for PCIe 1.0 and PCIe 2.0