Here’s the page we think you wanted. See search results instead:


Contact an Expert

E1369A Microwave Switch Driver

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • 1-Slot, B-size, register based
  • Signal switching from dc to 26.5 GHz
  • Drive three internal 50Ω terminated switches
  • Drive two additional external switches
  • Select internal or use external energizing voltages
  • Use equivalent switches of other manufacturers


The Keysight E1369A microwave Switch Driver is a B-size, 1-slot, register-based VXI module. It provides room for you to install up to three 8762B/C, 8763B/C, 8764B/C (3-port, 4-port, and 5-port) series of microwave switches to match your application needs up to 25.6GHz. These switches must be ordered separately.

The E1369A can power and control a total of five switches, two of which must be mounted externally with ribbon cable and DIN connector. Additionally, you can select internal energizing voltages +5 and +12VDC, or supply your own external energizing voltage up to 42V if more power is needed.