1GC1-8053 DC-65 GHz Integrated Diode Limiter
Vendu par: |
|
---|
Prix pour: Canada (Français)
* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.
Key Features & Specifications
- Two Independent Limiters for Single–ended or Differential Signals
- Can be Biased for Adjustable Limit Level and Signal Detection
- Minimum Group Delay
Description
The 1GC1-8053 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD. Two limiters are provided on–chip to enable single–ended or differential use.
The 1GC1-8053 can be used as an unbiased 10 or 18 dBm passive limiter; it also provides adjustable limiting and peak power detection capabilities.
The 1GC1-8053 has been designed for minimal insertion loss. Group delay characteristics have been optimized to allow use in millimeter–wave analog and gigabit digital designs.
Keysight 1GC1-8053 does not contain any intentionally added RoHS substances above permitted maximum thresholds.
All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.