Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1GG5-8045 110 GHz Double Balanced Mixer

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Frequency Range:

  • 0–50 GHz LO
  • 0–110 GHz RF
  • 0–100 MHz IF

Conversion Loss:

  • 14 dB typical N=1
  • 28 dB typical N=3

Description

The 1GG5-8045 is a broadband diode ring mixer that can be operated in fundamental and harmonic mixing modes. The mixer is double balanced when operated with external LO and IF baluns. The 1GG5-8045 is fabricated in a low–barrier integrated diode process. Beam leads allow the device to be mounted directly on a thin film circuit.

Keysight 1GG5-8045 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.