Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Terminal Blocks
- 34932T Terminal Block For 34932A Matrix
34932T Terminal Block For 34932A Matrix
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Provides a flexible method for connecting discrete external wiring; detachable with screw-type connections.
Highlights
The Keysight 34932T is a terminal block for the 34932A dual 4x16 armature matrix. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34932T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility