Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Terminal Blocks
- 34923T Terminal Block for 34923A Multiplexer
34923T Terminal Block for 34923A Multiplexer
Flexible method for connecting discrete external wiring; detachable with screw-type connections
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
The Keysight 34923T is a terminal block for the 34923A 40/80-channel reed multiplexer, used for discrete wiring. It supports up to 20 AWG wire size for up to 100 connections or 24 AWG for 100 connections or more. Two terminal block options facilitate wiring connections to the 34923A module:
- 34923T-001 (Option 001) Terminal Block for 2-wire configurations
- 34923T-002 (Option 002) Terminal Block for 1-wire configurations
The 34923T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
Interested in a 34923T?
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility