Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 320

Typical Configuration  

Typical Configuration

34921T Terminal block with temp reference for 34921A and L4421A 40-Ch Multiplexer

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • BenchLink Data Logger for 34980A Software License 34826A BenchLink Data Logger for 34980A - CD Only 

    34826A BenchLink Data Logger for 34980A - CD Only

    • Data logging for the 34980A Switch/Measure unit
    • Quick test setup and execution
    • Set alarms and execute scans
    • Collect, monitor and manage data
    • Present graphs or export data for analysis and presentation

  • BenchLink Data Logger Pro with Multiple Scans and Decision Making 34832A BenchLink Data Logger Pro Software for 34980A 

    34832A BenchLink Data Logger Pro Software for 34980A

    • Quick test setup of multiple scan lists
    • Execute different events based on predefined limits
    • Collect, monitor and manage data
    • Built-in advanced math formulas
    • Present graphs or export data for analysis and presentation

  • IntuiLink Connectivity Software IntuiLink Connectivity Software 

    IntuiLink Connectivity Software

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up

Related Products & Solutions

  • Sample Shielded Cable �?Y1135A 1.5 meter shielded cable shown Y1135A 1.5 m 50-pin Dsub Cable 

    Y1135A 1.5 m 50-pin Dsub Cable

    1.5m 50pin Dsub, M/F twisted pair with outer shield cable for the 34980A, used for direct cable connection to module.

  • Sample Shielded Cable �?Y1135A 1.5 meter shielded cable shown Y1136A 3 m 50-pin Dsub Cable 

    Y1136A 3 m 50-pin Dsub Cable

    3 m 50-pin Dsub cable for the 34980A, used for direct cable connection to module.

  • no image available 34980A Multifunction Switch/Measure Mainframe and Modules 

    34980A Multifunction Switch/Measure Mainframe and Modules

    • 8-slot modular mainframe with built-in DMM
    • 21 plug-in modules for switching, digital I/O, D/A conversion, and counter/totalizer
    • Front panel control or LAN, USB and GPIB interfaces

  • Agilent L4421A Product Photograph L4421A 40-Channel Armature Multiplexer 

    L4421A 40-Channel Armature Multiplexer

    • 2-wire latching armature relays
    • 300V, 1A switch; 2A carry current
    • Thermocouple reference
    • Scan up to 100 ch/sec

  • Agilent 34307A Thermocouple Kit Image 34307A Thermocouple Kit 

    34307A Thermocouple Kit

    • 10 J-type thermocouples
    • 180 cm (72 inches) long

  • Agilent 34308A Thermistor Kit Image 34308A Thermistor Kit 

    34308A Thermistor Kit

    • Qty 5, 0 to 75 degrees C Thermisters
    • Interchangeability: 0.1 degrees C
    • Termination: bare wire
    • 0.095” Diameter Max (2.4mm)
    • 32 AWG Tinned solid copper wire: 3.0”Min. (76 mm)