Here’s the page we think you wanted. See search results instead:


Contact an Expert

85131H Flexible Cable, 3.5 mm (Test Port) to 3.5 mm

Sold By:

Starting From US$ 2,986

Typical Configuration  

Typical Configuration

85131H Flexible cable, 3.5 mm (f) (test port) to 3.5 mm (m)


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The Keysight 85131H is a 62.2 cm (24.5 in) long1 flexible cable with a 3.5 mm female2 to 3.5 mm male connector. Cable frequency range is dc to 26.5 GHz with a return loss greater than or equal to 16 dB. Insertion loss is 0.25 * sqrt (f) + 0.2 dB (where f is frequency is GHz) for the test port connector, and 1.5 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is characterized with a 90 degree bend using a 3 inch radius. Stability1 of the Keysight 85131H is less than 0.12 dB and phase is 0.13o * f + 0.5o, (where f is frequency in GHz).

1 Cable length and stability are supplemental characteristics.

2 Special rugged female connecter is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.