Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86100C-201 Advanced Waveform Analysis Software

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Related Software Products

  • 86100C with 86108A in Jitter Mode 86100C-200 Enhanced Jitter Analysis Software [Discontinued] 

    86100C-200 Enhanced Jitter Analysis Software [Discontinued]

    Accurate jitter analysis, including decomposition of jitter into its constituent components, is becoming critical as data rates increase.

  • Enhanced Impedance and S-Parameter Software 86100C-202 Enhanced Impedance and S-Parameter Software [Discontinued] 

    86100C-202 Enhanced Impedance and S-Parameter Software [Discontinued]

    • Provides a fully integrated, real-time and calibrated TDR and S-parameter measurement solution
    • Available for 86100C DCA-J with the 54754A TDR module

  • Advanced Amplitude Analysis/RIN/Q-Factor-86100CU-300 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [Obsolete] 

    86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [Obsolete]

    • Complete amplitude analysis for root cause analysis of signal degradation
    • The 86100C-300 takes jitter analysis techniques used in the time domain and extends them into the amplitude domain
    • Requires 86100C-001 Enhanced trigger and 86100C-200 Enhanced jitter analysis

  • 86100CU-400 86100CU-400 PLL and Jitter Spectrum Measurement SW [Obsolete] 

    86100CU-400 PLL and Jitter Spectrum Measurement SW [Obsolete]

    • Phase locked loop, jitter transfer/spectrum and phase noise measurements
    • Automated and customizable software
    • Requires jitter transmitter, jitter receiver, controller and remote control

Related Products & Solutions

  • 86100C Infiniium DCA-J Wide Sampling Oscilloscope 86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete] 

    86100C Infiniium DCA-J Wideband Oscilloscope Mainframe [Obsolete]

    • DC to 80 GHz sampling oscilloscopes
    • Modular platform allows optical, electrical, TDR/TDT and S-parameter measurements
    • Replaced by 86100D sampling oscilloscopes
       

  • 86100CU-400 86100CU-400 PLL and Jitter Spectrum Measurement SW [Obsolete] 

    86100CU-400 PLL and Jitter Spectrum Measurement SW [Obsolete]

    • Phase locked loop, jitter transfer/spectrum and phase noise measurements
    • Automated and customizable software
    • Requires jitter transmitter, jitter receiver, controller and remote control

  • Agilent 86108A Precision Waveform Analyzer 86108A Precision Waveform Analyzer [Obsolete] 

    86108A Precision Waveform Analyzer [Obsolete]

    The 86108A has a bandwidth in excess of 33 GHz, channel noise of less than 300 uV, and residual jitter at an astounding level of under 100 femtoseconds (60 fs typical). Integrated clock recovery provides a single connection 'triggerless' measurement.

  • no image available 86117A 50 GHz Dual Channel Electrical Module [Discontinued] 

    86117A 50 GHz Dual Channel Electrical Module [Discontinued]

    • Two 50-GHz electrical channels
    • Compatible with 86100 Series mainframes

  • no image available 83496B Optical/Electrical Clock Recovery Module With Phase Noise Analysis [Discontinued] 

    83496B Optical/Electrical Clock Recovery Module With Phase Noise Analysis [Discontinued]

    The 83496B Clock Recovery Module with Phase Noise Analysis provides increased eye-mask and jitter measurement accuracy with breakthrough performance in clock recovery circuitry.

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • no image available 54754A Differential & Single-ended TDR/TDT Module 

    54754A Differential & Single-ended TDR/TDT Module

    • Two 18 GHz electrical channels
    • ±2 Vdc maximum input signal
    • Compatible with Infiniium 86100 Series DCA sampling oscilloscopes
       

  • no image available 86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF 

    86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF

    86105D 34 GHz optical 50 GHz electrical module

  • no image available 86108B Precision Waveform Analyzer 

    86108B Precision Waveform Analyzer

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

  • no image available 86112A 20 GHz Dual Channel Electrical Module 

    86112A 20 GHz Dual Channel Electrical Module

    • Two 20-GHz electrical channels
    • Compatible with 86100 Series mainframes
       

  • no image available 86115D 20/34 GHz Module for High-Volume/Parallel Optical Transceiver Test 

    86115D 20/34 GHz Module for High-Volume/Parallel Optical Transceiver Test

    86115D 20 GHz multi-port 86100 plug-in module

  • no image available 86116C 40 to 65 GHz Optical and 80 GHz Electrical Plug-in Modules 

    86116C 40 to 65 GHz Optical and 80 GHz Electrical Plug-in Modules

    The Keysight 86116C 65 GHz Optical and 80 GHz Electrical plug-in module provides accurate analysis of both optical and electrical 40 Gb/s waveforms.

  • no image available 86118A 70 GHz Dual Remote Sampling Head 

    86118A 70 GHz Dual Remote Sampling Head

    • Two 70-GHz electrical channels
    • Compatible with 86100 Series mainframes
       

  • no image available 86105C 9 GHz Optical/20 GHz Electrical Sampling Module, 750 to 1650 nm-SMF and MMF 

    86105C 9 GHz Optical/20 GHz Electrical Sampling Module, 750 to 1650 nm-SMF and MMF

    The 86105C Infiniium DCA-J plug-in module offers unprecedented wavelength and optical filter coverage for SONET/SDH and datacom/enterprise technologies up to 11.3 Gb/s.

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements