Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2918B Oscilloscope Evaluation Kit for Infiniium 9000A and 9000 H-Series Oscilloscopes

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Related Products & Solutions

  • no image available MSO9104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels 

    MSO9104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels

    • 1 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available DSO9254A Oscilloscope: 2.5 GHz, 4 Analog Channels 

    DSO9254A Oscilloscope: 2.5 GHz, 4 Analog Channels

    • 2.5 GHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available MSO9254A Mixed Signal Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels 

    MSO9254A Mixed Signal Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels

    • 2.5 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available DSO9404A Oscilloscope: 4 GHz, 4 Analog Channels 

    DSO9404A Oscilloscope: 4 GHz, 4 Analog Channels

    • 4 GHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available MSO9404A Mixed Signal Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels 

    MSO9404A Mixed Signal Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels

    • 4 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available DSO9104A Oscilloscope: 1 GHz, 4 Analog Channels 

    DSO9104A Oscilloscope: 1 GHz, 4 Analog Channels

    • 1 GHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications