Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 4,316

Typical Configuration  

Typical Configuration

N2793A Differential probe - 800 MHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years CA$ 214
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years CA$ 428
R-51B-001-C Return to Keysight Warranty - 1 year CA$ 0

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 1157A Active Oscilloscope probe Image N4853A Variable Pitch Browser 

    N4853A Variable Pitch Browser

    • Variable pitch browser
    • Spanning up to 8 mm
    • Compatible with N2793A/N2819A differential probe
       

  • Agilent 1157A Active Oscilloscope probe Image N4854A DC Blocking Capacitor 

    N4854A DC Blocking Capacitor

    • Frequency range: 30 kHz – 1 GHz
    • Voltage range: 100 V max
    • Insertion loss (30 kHz – 1 GHz): 1.0 dB max
    • VSWR (30 kHz – 1 GHz): 1.35:1 max
    • Operating temperature range: -25 degC to +85 degC
       

  • Agilent 1141A Differential Oscilloscope Probe 1141A 200 MHz 1:1 Differential Probe [Discontinued] 

    1141A 200 MHz 1:1 Differential Probe [Discontinued]

    The Keysight 1141A is a 1X FET differential probe with 200 MHz bandwidth and 3000:1 CMRR (Common Mode Rejection Ratio) at 1 MHz.

  • Agilent 1153A Differential Probe Photo 1153A 200 MHz 1:1 Differential Probe with AutoProbe [Discontinued] 

    1153A 200 MHz 1:1 Differential Probe with AutoProbe [Discontinued]

    The Keysight 1153A 200 MHz Differential Probe for Infiniium Oscilloscopes has a high-bandwidth for probing differential signals.

  • Agilent N2790A High Voltage Differential Probe Photo N2790A 100 MHz High Voltage Differential Probe 

    N2790A 100 MHz High Voltage Differential Probe

    The N2790A allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to 1,400 V of differential and 1,000 V of common mode voltage.

  • 1130A Infiniimax Oscilloscope Probe 1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued] 

    1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued]

    InfiniiMax 1130A 1.5-GHz probing system is the perfect complement to InfiniiVision and Infiniium Series oscilloscopes for more accurate high-speed differential signal probing

  • Agilent N2791A Hi Voltage Differential Probe Photo N2791A 25 MHz high-voltage differential probe 

    N2791A 25 MHz high-voltage differential probe

    Use the N2791A 25-MHz low-cost high-voltage differential probe to make safe and accurate floating measurements with an oscilloscope.

  • Agilent N2792A Differential Probe Image N2792A 200 MHz 10:1 Differential Probe 

    N2792A 200 MHz 10:1 Differential Probe

    The N2792A 200 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.

  • 1130A Infiniimax Oscilloscope Probe 1130B InfiniiMax 1.5 GHz Probe 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak