Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,917

Typical Configuration  

Typical Configuration

N2792A Differential probe - 200 MHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N7013A
Extreme Temperature Probing Kit for Differential Active Probes 

Extreme Temperature Probing Kit for Differential Active Probes

N7013A

Price: US$ 201

  • Differential probing cable set
  • Compatible with Keysight’s high- and medium-voltage differential active probes
  • For use -40 to +85 degree Celsius
US$ 201
N7014A
Banana-to-socketed Tip Adapter 

Banana-to-socketed Tip Adapter

N7014A

Price: US$ 41

  • Two banana-to-socketed tip adapters
  • Rated to operate at -40 to +85 degrees Celsius
  • Compatible with the N2790A, N2791A, N2792A, and N2818A differential active probes
     
US$ 41

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent N2793A Differential Oscilloscope Probe Photo N2793A 800 MHz 10:1 Differential Probe 

    N2793A 800 MHz 10:1 Differential Probe

    The N2793A 800 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.

  • Agilent N2791A Hi Voltage Differential Probe Photo N2791A 25 MHz high-voltage differential probe 

    N2791A 25 MHz high-voltage differential probe

    Use the N2791A 25-MHz low-cost high-voltage differential probe to make safe and accurate floating measurements with an oscilloscope.

  • 1130A Infiniimax Oscilloscope Probe 1130B InfiniiMax 1.5 GHz Probe 

    1130B InfiniiMax 1.5 GHz Probe

    • Bandwidth: 1.5 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V when probing single-ended
    • Maximum input voltage: 30V peak
       

  • Agilent 1141A Differential Oscilloscope Probe 1141A 200 MHz 1:1 Differential Probe [Discontinued] 

    1141A 200 MHz 1:1 Differential Probe [Discontinued]

    The Keysight 1141A is a 1X FET differential probe with 200 MHz bandwidth and 3000:1 CMRR (Common Mode Rejection Ratio) at 1 MHz.

  • Agilent 1153A Differential Probe Photo 1153A 200 MHz 1:1 Differential Probe with AutoProbe [Discontinued] 

    1153A 200 MHz 1:1 Differential Probe with AutoProbe [Discontinued]

    The Keysight 1153A 200 MHz Differential Probe for Infiniium Oscilloscopes has a high-bandwidth for probing differential signals.

  • Agilent N2790A High Voltage Differential Probe Photo N2790A 100 MHz High Voltage Differential Probe 

    N2790A 100 MHz High Voltage Differential Probe

    The N2790A allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to 1,400 V of differential and 1,000 V of common mode voltage.

  • 1130A Infiniimax Oscilloscope Probe 1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued] 

    1130A InfiniiMax 1.5 GHz Probe Amp [Discontinued]

    InfiniiMax 1130A 1.5-GHz probing system is the perfect complement to InfiniiVision and Infiniium Series oscilloscopes for more accurate high-speed differential signal probing