Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

GPIB to LAN adapter for Keysight’s 7000, 9000A and 9000 H-Series oscilloscopes

Sold By:

Starting From US$ 998

Typical Configuration  

Typical Configuration

N4865A GPIB to LAN adapter

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • DSO7104A DSO7104A Oscilloscope: 1 GHz, 4 analog channels [Obsolete] 

    DSO7104A Oscilloscope: 1 GHz, 4 analog channels [Obsolete]

    InfiniiVision 7000 Series 1 GHz oscilloscope provides 4 analog channels, 8 Mpts responsive deep memory, and 4 GSa/s sample rate

  • DSO7054A DSO7054A Oscilloscope: 500 MHz, 4 analog channels [Obsolete] 

    DSO7054A Oscilloscope: 500 MHz, 4 analog channels [Obsolete]

    InfiniiVision 7000 Series 500 MHz oscilloscope provides 4 analog channels, 8 Mpts responsive deep memory, and 4 GSa/s sample rate

  • MSO7054A MSO7054A Mixed Signal Oscilloscope: 500 MHz, 4 analog plus 16 digital channels [Obsolete] 

    MSO7054A Mixed Signal Oscilloscope: 500 MHz, 4 analog plus 16 digital channels [Obsolete]

    InfiniiVision 7000 Series 500 MHz oscilloscope provides 4 analog plus 16 digital channels, 8 Mpts responsive deep memory, and 4 GSa/s sample rate

  • DSO7052A DSO7052A Oscilloscope: 500 MHz, 2 analog channels [Obsolete] 

    DSO7052A Oscilloscope: 500 MHz, 2 analog channels [Obsolete]

    InfiniiVision 7000 Series 500 MHz oscilloscope provides 2 analog channels, 8 Mpts responsive deep memory, and 4 GSa/s sample rate

  • MSO7052A MSO7052A Mixed Signal Oscilloscope: 500 MHz, 2 analog plus 16 digital channels [Obsolete] 

    MSO7052A Mixed Signal Oscilloscope: 500 MHz, 2 analog plus 16 digital channels [Obsolete]

    InfiniiVision 7000 Series 500 MHz oscilloscope provides 2 analog plus 16 digital channels, 8 Mpts responsive deep memory, and 4 GSa/s sample rate

  • DSO7034A DSO7034A Oscilloscope: 350 MHz, 4 analog channels [Obsolete] 

    DSO7034A Oscilloscope: 350 MHz, 4 analog channels [Obsolete]

    InfiniiVision 7000 Series 350 MHz oscilloscope provides 4 analog channels, 8 Mpts responsive deep memory, and 2 GSa/s sample rate

  • MSO7034A MSO7034A Mixed Signal Oscilloscope: 350 MHz, 4 analog plus 16 digital channels [Obsolete] 

    MSO7034A Mixed Signal Oscilloscope: 350 MHz, 4 analog plus 16 digital channels [Obsolete]

    InfiniiVision 7000 Series 350 MHz oscilloscope provides 4 analog plus 16 digital channels, 8 Mpts responsive deep memory, and 2 GSa/s sample rate

  • DSO7032A DSO7032A Oscilloscope: 350 MHz, 2 channels [Obsolete] 

    DSO7032A Oscilloscope: 350 MHz, 2 channels [Obsolete]

    InfiniiVision 7000 Series 350 MHz oscilloscope provides 2 analog channels, 8 Mpts responsive deep memory, and 2GSa/s sample rate

  • MSO7032A MSO7032A Mixed Signal Oscilloscope: 350 MHz, 2 analog plus 16 digital channels [Obsolete] 

    MSO7032A Mixed Signal Oscilloscope: 350 MHz, 2 analog plus 16 digital channels [Obsolete]

    InfiniiVision 7000 Series 350 MHz oscilloscope provides 2 analog plus 16 digital channels, 8 Mpts responsive deep memory, and 2GSa/s sample rate

  • DSO7012A DSO7012A Oscilloscope: 100 MHz, 2 analog channels [Obsolete] 

    DSO7012A Oscilloscope: 100 MHz, 2 analog channels [Obsolete]

    InfiniiVision 7000 Series 100 MHz oscilloscope provides 2 analog channels, 8 Mpts responsive deep memory, and 2GSa/s sample rate

  • DSO7014A DSO7014A Oscilloscope: 100 MHz, 4 analog channels [Obsolete] 

    DSO7014A Oscilloscope: 100 MHz, 4 analog channels [Obsolete]

    InfiniiVision 7000 Series 100 MHz oscilloscope provides 4 analog channels, 8 Mpts responsive deep memory, and 2GSa/s sample rate

  • MSO7014A MSO7014A Mixed Signal Oscilloscope: 100 MHz, 4 analog plus 16 digital channels [Obsolete] 

    MSO7014A Mixed Signal Oscilloscope: 100 MHz, 4 analog plus 16 digital channels [Obsolete]

    InfiniiVision 7000 Series 100 MHz oscilloscope provides 4 analog plus 16 digital channels, 8 Mpts responsive deep memory, and 2GSa/s sample rate

  • MSO7012A MSO7012A Mixed Signal Oscilloscope: 100 MHz, 2 analog plus 16 digital channels [Obsolete] 

    MSO7012A Mixed Signal Oscilloscope: 100 MHz, 2 analog plus 16 digital channels [Obsolete]

    InfiniiVision 7000 Series 100 MHz oscilloscope provides 2 analog plus 16 digital channels, 8 Mpts responsive deep memory, and 2GSa/s sample rate

  • MSO7104A MSO7104A Mixed Signal Oscilloscope: 1 GHz, 4 analog plus 16 digital channels [Obsolete] 

    MSO7104A Mixed Signal Oscilloscope: 1 GHz, 4 analog plus 16 digital channels [Obsolete]

    InfiniiVision 7000 Series 1 GHz oscilloscope provides 4 analog plus 16 digital channels, 8 Mpts responsive deep memory, and 4 GSa/s sample rate

  • no image available MSO9104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels 

    MSO9104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels

    • 1 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available MSO9254A Mixed Signal Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels 

    MSO9254A Mixed Signal Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels

    • 2.5 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available MSO9404A Mixed Signal Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels 

    MSO9404A Mixed Signal Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels

    • 4 GHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available DSO9064A Oscilloscope: 600 MHz, 4 Analog Channels 

    DSO9064A Oscilloscope: 600 MHz, 4 Analog Channels

    • 600 MHz
    • 4 analog channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available MSO9064A Mixed Signal Oscilloscope: 600 MHz, 4 Analog Plus 16 Digital Channels 

    MSO9064A Mixed Signal Oscilloscope: 600 MHz, 4 Analog Plus 16 Digital Channels

    • 600 MHz
    • 4 analog and 16 digital channels
    • Oscilloscope, logic analyzer and protocol analyzer capabilities
    • Up to 1 Gpts memory
    • Broadest range of debug/compliance applications

  • no image available DSO7012B Oscilloscope: 100 MHz, 2 Analog Channels [Discontinued] 

    DSO7012B Oscilloscope: 100 MHz, 2 Analog Channels [Discontinued]

    • 100 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • no image available DSO7032B Oscilloscope: 350 MHz, 2 Analog Channels [Discontinued] 

    DSO7032B Oscilloscope: 350 MHz, 2 Analog Channels [Discontinued]

    • 350 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • no image available DSO7052B Oscilloscope: 500 MHz, 2 Analog Channels [Discontinued] 

    DSO7052B Oscilloscope: 500 MHz, 2 Analog Channels [Discontinued]

    • 500 MHz
    • 2 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • no image available DSO7014B Oscilloscope: 100 MHz, 4 analog channels [Discontinued] 

    DSO7014B Oscilloscope: 100 MHz, 4 analog channels [Discontinued]

    • 100 MHz
    • 4 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • no image available DSO7034B Oscilloscope: 350 MHz, 4 Analog Channels [Discontinued] 

    DSO7034B Oscilloscope: 350 MHz, 4 Analog Channels [Discontinued]

    • 350 MHz
    • 4 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications

  • no image available DSO7054B Oscilloscope: 500 MHz, 4 Analog Channels [Discontinued] 

    DSO7054B Oscilloscope: 500 MHz, 4 Analog Channels [Discontinued]

    • 500 MHz
    • 4 analog channels
    • 12.1-inch display
    • 100,000 wfms/s update rate
    • Wide range of applications