Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 11,327

Typical Configuration

W9069A Noise figure measurement application for CXA

  • W9069A-1FP Noise figure measurement application for CXA, fixed perpetual license

Typically Configured Price US$ 11,327

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

W9069A-1FP Noise figure measurement application for CXA, fixed perpetual license US$ 11,327
W9069A-1TP Noise figure measurement application for CXA, transportable perpetual license US$ 14,725
W9069A-2FP Noise figure measurement application advanced features for CXA, fixed perpetual license US$ 2,166
W9069A-2TP Noise figure measurement application advanced features for CXA, transportable perpetual license US$ 2,816
W9069A-MEU
Minor enhancement update 

Minor enhancement update

W9069A-MEU

Price: US$ 726

  • Latest enhancements to the noise figure measurement application for CXA signal analyzers
US$ 726

Prices are subject to change without notice.

Related Software Products

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

Related Products & Solutions

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz [Discontinued] 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz [Discontinued]

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz 

    M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz

    • 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
    • Up to 25 MHz analysis bandwidth
    • Selectable swept and FFT modes
    • General purpose measurement applications

  • no image available M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz 

    M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz

    • 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
    • Up to 25 MHz analysis bandwidth
    • Selectable swept and FFT modes
    • General purpose measurement applications

  • no image available 346 Noise Source Family 

    346 Noise Source Family

    • Broadband noise sources designed to cover most measurement applications with a range of frequencies, Excess Noise Ratio (ENR) and coaxial connector types
    • Available as a post-purchase upgrade

  • no image available SNS Series Noise Sources 

    SNS Series Noise Sources

    • Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data
    • Available as a post-purchase upgrade

  • no image available Amplifiers 

    Amplifiers

    • Pre-amplifiers and system amplifiers
    • 9 kHz to 50 GHz
    • High gain and flatness
    • Low noise figure