Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 6,649

Typical Configuration

W9063A Analog demodulation measurement application for CXA

  • W9063A-2FP Analog demodulation measurement application for CXA, fixed perpetual license
  • W9063A-3FP FM stereo measurement application for CXA, fixed perpetual license

Typically Configured Price US$ 6,649

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • Display modulation metrics, such as AM depth, FM deviation, PM deviation, total harmonic distortion (THD), and signal to noise and distortion ratio (SINAD), FM Stereo (left to right ratio, mono to stereo ratio, 38 kHz pilot frequency and phase error)
  • Analyze analog modulated signals with selection of detectors: Peak+, Peak-, (Pk-Pk)/2 and RMS
  • View RF spectrum, demodulated waveform, AF (modulating signal) spectrum, and demodulation metrics table at the same time with quad view: View MPX, mono, stereo, left and right channel and RDS/RBDS decoding of FM Stereo signal; view transmitter "attack/release" timing
  • Play the modulating signal over a speaker (sometimes referred to as “tune and listen”)

Measurements

  • Modulation analysis for AM, FM, PM and FM Stereo signals
  • One-button measurements
  • Supplies most complete set of post-demod filters
  • Runs inside CXA signal analyzer

Performance

  • AM depth accuracy: ±0.2% + 0.002 × (measured value); AM rate accuracy: ±0.05 Hz
  • FM deviation accuracy: ±0.4% x (rate + deviation); FM rate accuracy: ±(0.01% x reading)
  • PM deviation accuracy: ±(1 rad x (0.005 + (rate/ 1MHz)); PM rate accuracy: ±0.2 Hz
  • FM Stereo SINAD 67 dB and left to right ratio 68 dB with CCITT filter

Other features

  • License key upgradable
  • Fixed and transportable perpetual license available
  • SCPI remote user interface

Description

The analog demoduation measurement application for CXA is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. By expanding the X-Series signal analyzers into easy-to-use analog modulation testers, the application provides fast one-button measurements for AM, FM, PM and FM Stereo/RDS signals. The measurement application further offers a variety of tools to make your analog demodulation faster, easier, and more accurate.

Make your analog demodulation analysis fast, easy, and accurate

  • Accelerate time to market by quickly characterizing analog modulation qualities
  • Simplify your verification test processes with multiple domain analysis
  • Optimize your modulation analysis with a selection of detectors and filters
  • Maximize your design confidence with the highest measurement accuracies