Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

89601A-300 Hardware Connectivity

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Required option
  • Links to more than 30 Keysight instruments

Description

The 89601A software can be linked to more than 30 Keysight instruments, including signal analyzers, spectrum analyzers, oscilloscopes, logic analyzers, and modular VXI systems, with the advanced hardware connectivity capabilities offered in Option 300 (required). 89601A software functionality is provided within the signal acquisition capabilities of the platform with which it is working. The software can run in PC based instruments or on an external PC connecting to instruments via GPIB, FireWire (IEEE 1394), LAN, or USB.

SIGNAL AND SPECTRUM ANALYZERS
Product Maximum
Frequency
Performance Analysis
Bandwidth
Typical
Residual
EVM
Typical
TOI
Signal
Capture
Memory
MIMO
PSA Series Spectrum Analyzers 3 Hz up to 50 GHz Superior up to 80 MHz < 1% rms < -70 dBc up to 512 MSa* 1x1
PXA Signal Analyzer** 3 Hz up to 26.5 GHz Superior up to 140 MHz     up to 512 MSa* 1x1
MXA Signal Analyzer** 20 Hz up to 26.5 GHz High up to 25 MHz < 1% rms < -90 dBc 4 MSa 2x2
EXA Signal Analyzer** 9 kHz up to 26.5 GHz Mid-Range up to 25 MHz < 1% rms < -84 dBc 4 MSa 2x2
CXA Signal Analyzer** 9 kHz up to 7.5 GHz General Purpose 10 MHz       1x1
ESA-E Series Spectrum Analyzers 100 Hz up to 26.5 GHz General Purpose
(Portable)
10 MHz < 1.8% rms -55 dBc 124 KSa* 1x1
SCOPES
Product Maximum
Frequency
Performance Analysis
Bandwidth
Typical
Residual
EVM
Typical
Dynamic
Range
Signal
Capture
Memory
MIMO
Infiniium 80000 Series DC to 13 GHz High up to 13 GHz < 2% rms < -40 dBc up to 64 MSa 4x4
Infiniium 90000A DSO and DSA Series** DC up to 13 GHz High up to 13 GHz < 2% rms < -40 dBc up to 1 GSa 4x4
Infiniium 9000 Series** DC up to 4 GHz High up to 4 GHz < 2% rms < -40 dBc up to 1 GSa 4x4
Infiniium 8000 Series** DC up to 1 GHz General Purpose up to 1 GHz < 2% rms < -40 dBc up to 128 MSa 4x4
InfiniiVision 7000 and 7000B Series DC up to 1 GHz High (Portable) up to 1 GHz < 2% rms < -40 dBc up to 8 MSa 4x4
InfiniiVision 6000 Series DC up to 1 GHz High (Portable) up to 1 GHz < 2% rms < -40 dBc up to 8 MSa 4x4
InfiniiVision 6000L Series DC up to 1 GHz Low Profile
(rack mount)
up to 1 GHz < 2% rms < -40 dBc up to 8 MSa 4x4
LOGIC ANALYZERS
Product Maximum
Frequency
Performance Analysis
Bandwidth
Typical
Residual
EVM
Typical
Dynamic
Range
Signal
Capture
Memory
MIMO
16900 Series Modular Logic Analysis System** N/A N/A up to 1.5 Gb/s N/A N/A up to 256 M 2x2
16800 Series Portable Logic Analyzer** N/A N/A up to 1.5 Gb/s N/A N/A up to 32 M 2x2
OTHER PLATFORMS
Product Maximum
Frequency
Performance Analysis
Bandwidth
Typical
Residual
EVM
Typical
Dynamic
Range
Signal
Capture
Memory
MIMO
89600S VXI-Based Vector Signal Analyzer DC up to 6 GHz Mid-Range 36 MHz to 39 MHz < 1% rms < -70 dBc up to 384 MSa 2x2
U1065A 10-bit High-Speed cPCI Digitizers DC up to 3 GHz Mid-Range up to 3 GHz N/A N/A up to 1 Gpt 1x1
U1066A 12-bit High-Speed cPCI Digitizers DC up to 300 MHz Mid-Range up to 3 GHz N/A N/A up to 4 Mpt 1x1
N4010A Wireless Connectivity Test Set 2.40 to 2.48 GHz Mid-Range up to 40 MHz < 2%  N/A  N/A See Data Sheet
Performance Downconverter Synthetic Instrument with integrated ADC 3 Hz to 26.5 GHz Superior 10 MHz < 1% rms < -70 dBc N/A 1x1

* Complex samples
** No PC required

Simulation software

Dynamic link to the MathWorks Simulink (Option 106)

Gain the power of the 89601A measurements and displays for Simulink-based designs. The MathWorks Simulink is a simulation and model-based design platform for dynamic systems with an interactive graphical interface and customizable block sets used to simulate, design, implement, and test communication signal processing systems and more.

Keysight Connected Solutions (Option 105)

The powerful, PC-based 89601A software enables tight, interactive integration with Keysight EEsof’s Advanced Design System to analyze computational data from a simulation. Dynamically link the software to any point in the digital model to analyze data by simply dragging the VSA icon to the desired spot in the schematic.