Here’s the page we think you wanted. See search results instead:


Contact an Expert

85056KE02 Economy Mechanical Calibration Kit, DC to 40 GHz, 2.92 mm

Sold By:

Starting From US$ 11,672

Typical Configuration  

Typical Configuration

85056KE02 Ordering convenience for 2.92 mm Cal Kit for PNA (fixed loads only)


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 40 GHz frequency range
  • Calibration standards to perform full 2-port calibration with fixed loads
  • Open-end wrenches for properly connecting standards
  • Contains one NMD 2.4 mm (f) to 2.92 mm (f) and one NMD 2.4 mm (f) to 2.92 mm (m) test port adapter to adapt the 2.4 mm test ports of the PNA to 2.92 mm. User needs to supply appropriate 2.92 mm test port cables.
  • Contains 2.92 mm in-series adapters (3 each)
  • Standard definitions on USB stick for loading into PNA family network analyzer


The Keysight 85056KE02 mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers. This kit supports 2.92 mm SOLT cal standards including both fixed loads only. It also contains adapters to change the sex of the VNA test port from NMD 2.4 mm to 2.92 mm. Please note, these adapters are for use on VNA’s NMD 2.4 mm test port. They are not general purpose adapters. In addition, 2.92 mm in-series adapters (quantity 3) are provided. The kit also includes 5/16 and 7/16 open-end wrenches for proper connection. Included are standards definitions for PNA family VNA’s on USB stick.

User must supply 2.92 mm test port cables for transmission measurements.

The Keysight 85056KE02 calibration kit is an ordering convenience to allow the pass through ordering from Keysight Technologies, Inc. for the Maury 8770F47 calibration kit.

Maury Microwave Terms and Conditions for Warranty and Return apply. Maury Microwave Corp. calibration kits are to be returned directly to Maury Microwave for service, repair, or calibration issues and not to Keysight Technologies.

Keysight Technologies does not guarantee the performance of the Maury calibration kits or the system performance when connected to Keysight Microwave PNA Series network analyzers.

Maury does not automatically provide a commercial calibration certificate with full compliance traceability. If needed, an additional 2 weeks will be added to delivery and Keysight option 85056KE02-COC must be ordered at an additional price and must be requested and configured at the time of quotation and ordering.

Maury Microwave does provide a Certificate of Conformance without additional charge and that will be included if option COC is not selected. (Similar to a Keysight Functional Certificate).