Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Removable hard disk drive with serial ATA (SATA) data interface
  • Rugged removable bay with minimum 1,500 insertion cycles
  • Fully imaged with the operating system, the PXA’s instrument software, and the
    instrument-specific alignment files

Description

Option N9030A-HDD has been replaced by Option N9030A-SSD.

Option HDD is primarily for customers working in a secure environment. Along with the removable hard drive standard in the PXA, the Option HDD additional removable hard drive offers an easy instrument sanitization solution. Customers who order a PXA will receive a removable hard disk drive standard and ordering Option HDD provides an additional hard disk drive.

If you currently own an N9030A PXA, you can purchase an additional removable hard drive as a stand-alone kit by ordering N9030AK-HDD. Option N9030AK-HDD is imaged with the operating system, the PXA’s instrument software, and non-instrument-specific alignment files. The instrument-specific alignment files can be easily transported to the HDD with the alignment wizard, which is a standard utility included in the PXA instrument software.