Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3121A Mounted Contact Silicon Probes

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • .450” x .100”
  • Substrate Force Constant: 0.2 N/m (Nominal)
  • Resonance Frequency: 12 kHz (Nominal)
  • Tip Radii:10 nm

Description

Keysight Technologies is now offering these mounted probes for PNI Atomic Force Microscopes for general applications.

Quantity: 10

To order, call: 1-800-829-4444

If you have questions, call: 1-480-756-5900

E-mail: AFM-info@keysight.com