Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9446A Glove Box

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Air or moisture sensitive sample can be precisely loaded on the microscope without outside exposure
  • Microscope totally isolated from imaging environment permitting experiments under very reactive condition without damage to system or sample
  • Allows precise control of environmental conditions for high resolution imaging

Description

The miniature glove box can be attached directly to the microscope body, offering greater environmental control. The clear acrylic box with a stainless steel adapter ring has eight threaded ports for gas inlet/outlet. Air- or moisture-sensitive samples can be precisely loaded on the microscope without ever exposing them to the external atmosphere and the ante-chamber allows the introduction of samples into the inert environment. Since the sample, piezo, and electronic parts are totally isolated from the imaging environment, it is possible to perform experiments under very reactive conditions without damaging the system or the sample.