Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9621A MAC Mode

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Patented technique optimized for high resolution imaging in liquids
  • Precise control of cantilever delivers excellent force regulation & high-quality phase images
  • Easy tuning provides a simple resonance peak
  • Convenient access to I/O signals enables finer timing control

Description

Magnetic AC mode (MAC Mode) is a gentle non-destructive AFM imaging technique. It uses a magnetic field to drive a magnetically coated cantilever, yielding precise control over oscillation amplitude and, thus, excellent force regulation. Only the tip is driven. This greatly increases the signal-to-noise ratio, providing tremendous improvement in fluid imaging. MAC Mode has allowed researchers to resolve sub-molecular structures that could not be resolved with any other SPM technique. It is particularly useful in areas that demand high resolution and force sensitivity, such as biology, polymers, and surface science. Standard MAC Mode includes a MAC Mode controller and a MAC Mode sample stage. Top-down MAC Mode option replaces the MAC Mode sample stage with a solenoid cantilever holder.