Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Micro clips for 1156A/57A/58A active probes

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Surface mount IC clips, Qty 4
  • For connecting to TQFP/PQFP IC packages with 0.5 mm lead pitch or greater
  • For use with 1156A, 1157A and 1158A single-ended active probes

Description

For use with Keysight’s 1156A, 57A and 58A single-ended active probes, the E2639A micro clips make it easy to connect to TQFP/PQFP IC packages with 0.5 mm lead pitch or greater. The micro clip can be used on the signal lead, the ground lead or both.