Here’s the page we think you wanted. See search results instead:


Contact an Expert

89601A-BHE LTE TDD Modulation Analysis

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

LTE-TDD physical layer evaluation and troubleshooting

  • Modulation types: BPSK, QPSK, 16QAM, 64QAM
  • Support: 4x4 MIMO, UL, DL, normal and extended Cyclic Prefix
  • Bandwidths:1.4 MHz (6 RB) to 20 MHz (96/100 RB)
  • Analysis level: Radio frame, SubFrame, Resource Block, Channels, Bits (raw), P-SS, S-SS, PBCH, PDCCH, RS, PDSCH, PUSCH, PRACH
  • EVM: -50 dB (measurement platform dependent)


Option BHE provides RF and baseband engineers a comprehensive set of LTE signal analysis tools based on the latest 3GPP TS 36 series standard.

  • A rich selection of EVM measurements – overall/data/pilot/RS EVM, EVM per carrier, symbol, resource block, channel and slot
  • A compound constellation display, color coded by active channel
  • Frame summary showing the power, EVM, and modulation of all active channels
  • An error table with I/Q parameters, frequency and symbol clock error, CP type, and OS/PRS
  • Symbol table with demodulated raw bits
  • Channel frequency and impulse response

This option can be added as a product upgrade.