Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3052A SerialTek BusXpert PRO SAS/SATA 3G/6G 4 Port Protocol Analyzer with miniSAS Connector

Product Status: Obsolete
This product is no longer available

Key Features & Specifications

Fast upload and display

  • PCI Express > 550MB/s
  • Enhanced gigabit ethernet > 70MB/s

Accurate capture

  • Native PHY with fast data re-lock
  • Eye-opener front end
  • 2ns timestamp resolution
  • Tunable RX/TX signaling

Intuitive and robust GUI

  • InstaSearch technology
  • Deep triggering (micro only) and filtering
  • Several different views of traffic
  • Exportable to CSV, HTML, XML

Customizable hardware

  • Trace buffer up to 36 GB
  • Supports 1.5 / 3.0 / 6.0 Gbps
  • Mini-SAS or SATA 7-pin connectors
  • Cascadeable up to 4 BusXpert PRO platforms.

Description

SerialTek´s BusXpert PRO SAS/SATA analyzer represents the next evolutionary step in protocol analysis. Emphasis was placed on improving productivity by focusing on how quickly the user can view, search, save and manipulate large amounts of bus data. Several firsts, such as an optional PCI Express link to the host, and InstaSearch microprocessor, were developed in order to achieve these goals. For more information about the innovations found in the SerialTek BusXpert, please visit the hardware and software advantage pages. Several different configuration options are available to meet budget requirements and all units are field-upgradeable.