- Accessories
- Cases and Covers
- U5491A Soft carrying case for handheld and accessories
U5491A Soft carrying case for handheld and accessories
Holds test leads, cables, and other accessories for use with the U1401A handheld multifunction calibrator meter
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Holds test leads, cables, and other accessories for use with the U1401A handheld multifunction calibrator meter.
HIGHLIGHTS
- Dimensions: 8.9" (H) x 12.2" (W) x 3.1" (D)
- PVC leather material
- Ideal for handheld multifunction calibrator/meter or instruments of similar size
The Keysight U5491A is a standard accessory that comes with the U1401A handheld multifunction calibrator/meter. It is ideal for handheld multifunction calibrator/meters or instruments of similar size. The case is suitable to hold commonly used handheld accessories such as test leads or connectivity cables.
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility