Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1782A SMD Tweezer

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Length: 770 mm
  • Recommended to measure SMD components at the following conditions: C<200 uF, L<20 mH or R<10 MOhms
  • Measurement Accuracy for Capacitance (Tweezers Open) <5.0pf, Resistance (Tweezers Short) <0.15Ω, Inductance (Tweezers Short) <1.0µH
  • Tweezer for testing capacitance, inductance or resistance of SMD components
  • Guard ends to be connected to guard terminals of meter for better noise immunity

Description

The Keysight U1782A is a tweezer to be used with the U1700 Series Handheld Capacitor and Handheld LCR Meters. The tweezer is useful when measuring SMD-type components. For better noise immunity, the tweezer has a GUARD end to be connected to the meter´s GUARD terminal.

For more information on current LCR Meters & Impedance Measurement products, visit Keysight’s LCR Meter & Impedance Measurement products.