Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5280A Frequency down converter, 10 MHz to 26.5 GHz

Sold By:

Base Price Rs 2,579,138

Typical Configuration  

Typical Configuration

N5280A Frequency Converter 10MHz to 26.5 GHz

  • N5280A-501 IF cable assembly, 1.22 meters long
  • N5280A-700 Standard Configuration
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure

N5280A-001 Add RF channel attenuators
N5280A-501 IF cable assembly, 1.22 meters long
N5280A-700 Standard Configuration

Contact Keysight for option pricing.

R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available N5264A PNA-X Measurement Receiver for Antenna Test 

    N5264A PNA-X Measurement Receiver for Antenna Test

    N5264A is an extremely fast microwave receiver, designed for antenna test, near field, far field and RCS measurements. N5264A replaces the 8530A. Combine it with MXG, 85039, 85320, and 85331 to test RF subsystems.

  • no image available N5247A PNA-X Microwave Network Analyzer, 67 GHz 

    N5247A PNA-X Microwave Network Analyzer, 67 GHz

    • 10 MHz to 67 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine
       

  • no image available N5242A PNA-X Microwave Network Analyzer, 26.5 GHz 

    N5242A PNA-X Microwave Network Analyzer, 26.5 GHz

    • 10 MHz to 26.5 GHz, 2- and 4-ports with two built-in sources
    • 132 dB system and 130 dB receiver dynamic range
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications