Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7304A Chipset Software for Altair

Product Status: Obsolete
This product is no longer available

No replacement found for this product.

Related Products & Solutions

  • N8300A Wireless Networking Test Set N8300A Wireless Networking Test Set [Obsolete] 

    N8300A Wireless Networking Test Set [Obsolete]

    The N8300A is a one-box RF parametric test set targeting manufacturing and design engineers who need a standard-compliant physical layer (PHY) test tool for mobile and/or fixed WiMAX™ Tx and Rx applications.

  • E6607A EXT Wireless Communications Test Set E6607B EXT Wireless Communications Test Set [Discontinued] 

    E6607B EXT Wireless Communications Test Set [Discontinued]

    • Reduce test time and increase manufacturing throughput with advanced test sequencer, single acquisition, multiple measurements, and multiport adapter
    • Test new and existing radio formats
    • Support up to 3.8 GHz with standard EXT configuration
    • Lower platform acquisition cost

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities