Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Arab Emirates

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

EMPro 3D EM Simulation SoftwareThe W2404BP Bundle provides you with both time domain and frequency domain simulation technology in one package. This bundle enables you to draw arbitrary 3D objects, import existing 3D CAD objects and run both Finite Difference Time Domain (FDTD) simulations and Finite Element Method (FEM) simulations, all from the Electromagnetic Professional (EMPro) 3D EM Platform. You can also perform regulatory compliance testing for applications such as hearing aid compatibility (HAC) and specific absorption ratio (SAR). The FEM simulator license included in this bundle can also be used to run FEM simulations from the Advanced Design System (ADS) circuit design environment.

EMPro

For more information on the individual elements contained in this bundle, refer to: