Here’s the page we think you wanted. See search results instead:


Contact an Expert

U9820A-030 High Load

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The Keysight High Load option expands the load capabilities of Keysight Nano Indenters up to 10 N of force, allowing the complete mechanical characterization of ceramics, bulk metals, and composites. The High Load option has been engineered to avoid sacrificing the instrument’s load and displacement resolutions at low forces while seamlessly engaging at the point in the test protocol when extra force is required.